??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
ES-SXRN, ES-SXRNL, ES-RXRN, ES-RXRNL, ES-SX2RN, ES-SX2RNL, ES-RX2RN, ES-RX2RNL, ES-SXRN-MX, ES-SXRNL-MX, ES-SX2RN-MX, ES-SX2RNL-MX - ES Linear Guides for Heavy Load - With Dowel Holes (Normal Clearance) (RoHS Compliant)
Bill of material
ES-SXRN24-100
PN
Part Number
TYPE
Type
ES-SXRN
ST
Surface Treatment
MX
MX(Lubrication Units)
NOB
NO. of Blocks
H
mm
GREASE
Grease Type Selection
LT
L Dimension
LS
L Selection (1mm Increment for Specified)
mm
W
mm
L1
mm
B
mm
C
mm
SLL
Sxl
L2
mm
K
mm
T
mm
CBB
Cb
mm
MH
Mounting Hole
E
mm
T1
mm
N
mm
AA
a
mm
NF
F
mm
P
mm
LL1
l1
mm
H1
mm
W1
mm
W2
mm
CAA
Ca
mm
DD1DD2HH
d1xd2xh
mm
F
60 mm
G
20.0 mm
ALT1
Tapped Hole on Both Ends of The Rail Alteration
ALT2
Rail Ends Cut Alteration
ALT4
Additional Blocks