??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Bosch Rexroth Power Tools
Description
ESA G - Rexroth ErgoSpin
Bill of material
REXROTH 0608841030 ESA030G
BESTNR
Bestell-Nummer
TYP
Type
L1
Length L1
mm
L2
Length L2
mm
L3
Length L3
210.000 mm
L4
Length L4
125.000 mm
L5
Length L5
mm
L6
Length L6
25.000 mm
L7
Length L7
mm
H1
Height H1
mm
H2
Height H2
mm
H3
Height H3
mm
H4
Height H4
mm
H5
Height H5
mm
D1
Diameter D1
mm
D2
Diameter D2
mm
D3
Diameter D3
mm
D4
Diameter D4
mm
D5
Diameter D5
59.000 mm
D6
Diameter D6
50.000 mm
D7
Diameter D7
59.000 mm
D8
Diameter D8
48.000 mm
SW1
Across width flats SW1
mm