??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Bosch Rexroth Power Tools
Description
ESA S - Rexroth ErgoSpin
Bill of material
REXROTH 0608841022 ESA056S
BESTNR
Bestell-Nummer
TYP
Type
L1
Length L1
mm
L2
Length L2
mm
L3
Length L3
mm
L4
Length L4
125.000 mm
L5
Length L5
mm
L6
Length L6
25.000 mm
L7
Length L7
mm
L8
Length L8
mm
L9
Length L9
mm
L10
Length L10
mm
H1
Height H1
mm
H2
Height H2
mm
H3
Height H3
mm
H4
Height H4
mm
D1
Diameter D1
mm
D3
Diameter D3
mm
D4
Diameter D4
mm
D5
Diameter D5
mm
D6
Diameter D6
mm
D7
Diameter D7
mm
D8
Diameter D8
48.000 mm
D9
Diameter D9
mm
D10
Diameter D10
mm
SW1
Across width flats SW1
mm