??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WISKA
Description
ESFD - SPRINT- Facade gland
Bill of material
WISKA ESFD 25-17 BK RAL 9005 10112710
CNSORDERNO
WISKA Order-No.
10112710
TYP
WISKA Type
ESFD 25-17 BK
RAL
RAL Colour
RAL 9005
D
Connection thread size
M25 mm
D1
Cable diameter
9 - 17 mm
TL
Total length
45 - 60 mm
L
Screw-in thread length
6 mm
SW
Key width
29 mm
E
Across corners
32 mm
CNSMAT
material
cable gland: PA, PP / sealing gasket: EPDM, TPE
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min)
GDP
Glow wire test
750°C
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
5 VPE
INFO
Website
HTML