??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
WISKA
Description
ESKEZ-e - SPRINT ESKEZ-e, for increased safety, with external strain relief, metric
Bill of material
WISKA ESKEZ-e 20 RAL 9005 10100455
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
RAL
RAL Colour
RAL 9005
D
Connection thread size
mm
TL
Total length
mm
D1
Cable diameter
mm
L
Screw-in thread length
mm
SW
Key width
mm
E1
Width across corners
mm
CNSMAT
Material
Cable gland: PA / sealing gasket: EPDM
SGE
Protection class to EN 60 529
IP66 / IP68 (5 bar 30 min)
EX
Type for Protection
Ex eb / Ex tb
BS
Certificate
IECEx / ATEX / PESO (P426233/5)
GDP
Glow wire test
750°C
ETEMP
Temperature range
-40°C to 75°C
CNSQUANTITY
Packing unit
VPE
INFO
Website
HTML