??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
Essentra Components
Description
ESP-500 - Pull Handle Assemblies - Through Hole Angled Arch
Bill of material
ESP-505
PN
Part No.
AMERSID
Americas ID
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
A
A Handle Length
INCH
B
B Length Center to Center
INCH
C
C Handle Height
2.950 INCH
E
E Height from Center
2.360 INCH
F
F Bar Width
0.710 INCH
G
G Internal Thread Size
M8 x 1.25
H
H Depth Size
.59 INCH
J
J Bar Length
1.180 INCH