??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
igus
Description
ESQM - Split pillow block bearings for square profiles
Bill of material
ESQM-110
ARTNR
Part no.
ESQM-110
INFO
Info PDF
INFO
CNSMASSEXACT
Weight
1255 g
Q
Width across flats
110.5 mm
SW
Width across flats
27 mm
H
Height
228 mm
H1
Height
108 mm
H2
Height
13.6 mm
A
Length
260 mm
M
Length
225 mm
B
Length
60 mm
C1
Length
50 mm