??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
EStrong - Emergency stop button
Bill of material
ABB - 2TLA050220R0020 + EstrongZ Emergency stop button
PN
Product ID
EXTTYPE
Extended Product Type
INVDES
Invoice Description
DES
Description
DESCLONG
Long Description
INTNO
International product number
MANUID
Product number of the Manufacturer
EF001403
Unlocking method
Other
EF008255
Number of contacts as normally closed contact
0
EF008256
Number of contacts as normally open contact
0
EF005474
Degree of protection (IP)
Other
EF011959
Degree of protection (NEMA)
Other
EF000003
Mounting method
Surface mounting
EF006820
Connection type auxiliary circuit
Other
CTN
Customs tariff number
8536500700
WEBLINK
Deeplink product page
Link to product detail page
TYPE
Type