Nederlands
polski
português
русский
Türkçe
中文
English
Etaseco RVP Horizontal 050-032-125.1
ksb
Direct product selection
Pumps and pump systems
Etaseco
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{ksb/direct_selection/1pump/etaseco/etaseco_rvp_hor_asmtab.prj},{NB=Etaseco RVP Horizontal__050-032-125.1},{IDNR=4},{CMPSIZE=050-032-125.1},{APPLN=4},{PLTFRMUSE=1.000},{BIMDATA=0.000},{LOD=400},{ORIENTATION=0},{INSTTYP=46},{PRDCPT=190},{BRGCKTSIZE=0},{CNNSTDDIMDN1=1.2},{CNNSTDDRLDN1=1.2},{NMNLPRDRLPN1=16.1},{NMNLPRDIMPN1=16.1},{FLNGSIZEDN1=50.1},{DN1=50},{CNNSTDDIMDN2=1.2},{CNNSTDDRLDN2=1.2},{NMNLPRDRLPN2=16.1},{NMNLPRDIMPN2=16.1},{FLNGSIZEDN2=32.1},{DN2=32},{RTDFRQ=50},{MTRSIZE=9918},{MTRCDE=12.2},{ELECON=3},{ELECONTYP=2},{ELECONPOS=1},{CASPOS=0},{MOTPOS=0},{ELCONDIR=0},{SPRTFT=1},{SPRTFTTYP=6},{CP=0},{VLTCSNGDRN=1},{BMP=5},{FT=2},{TSGCODE=ED5A},{PPATH=etaseco_rvp_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 9
HELP_VARIABLE
Company
ksb
Description
Etaseco RVP Horizontal - Canned motor seal-less cooling circuit pump with carbon bearings
Bill of material
Etaseco RVP Horizontal__050-032-125.1
CMPSIZE
Component size
050-032-125.1
050-032-125.1
APPLN
Application
Industry
Railway
Wind power
Industry
Railway
Wind power
INSTTYP
Installation type
Horizontal
Horizontal
PRDCPT
Design concept
S
C
S
C
BRGCKTSIZE
Bearing bracket
WE 25
WE 25
CNNSTDDIMDN1
Dimension standard - suction flange
EN 1092-2
EN 1092-2
CNNSTDDRLDN1
Drilling standard - suction flange
EN 1092-2
EN 1092-2
NMNLPRDRLPN1
Nominal pressure - suction flange drilling
PN 16
PN 16
NMNLPRDIMPN1
Nominal pressure - suction flange dimension
PN 16
PN 16
FLNGSIZEDN1
Nominal diameter - suction flange
DN 50
DN 50
CNNSTDDIMDN2
Dimension standard - discharge flange
EN 1092-2
EN 1092-2
CNNSTDDRLDN2
Drilling standard - discharge flange
EN 1092-2
EN 1092-2
NMNLPRDRLPN2
Nominal pressure - discharge flange drilling
PN 16
PN 16
NMNLPRDIMPN2
Nominal pressure - discharge flange dimension
PN 16
PN 16
FLNGSIZEDN2
Nominal diameter - discharge flange
DN 32
DN 32
RTDFRQ
Rated frequency
50Hz
60Hz
50Hz
60Hz
MTRSIZE
Motor size
DS 90.2-2.2 S
DS 90.2-2.2 S
MTRCDE
Motor code
22S
22S
ELECON
Electrical connection
Plug connection
Terminal box
Plug connection
Terminal box
ELECONTYP
Electric connection type
HARTING Han 6B
HARTING Han 6B
ELECONPOS
Electric connection position
Above
Behind
Above
Behind
CASPOS
Discharge nozzle position
0° (top)
0° (top)
MOTPOS
Motor position
0
0
ELCONDIR
Electric connection orientation
0°
90°
270°
0°
90°
270°
SPRTFT
Support foot
With
Without
With
Without
VLTCSNGDRN
Volute casing drain
Drilled & Plugged
Undrilled
Drilled & Plugged
Undrilled