??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
KSB
Description
Etaseco RVP Vertical - Canned motor seal-less cooling circuit pump with carbon bearings
Bill of material
Etaseco RVP Vertical__050-032-125.1
CMPSIZE
Component size
APPLN
Application
INSTTYP
Installation type
PRDCPT
Design concept
BRGCKTSIZE
Bearing bracket
CNNSTDDIMDN1
Dimension standard - suction flange
CNNSTDDRLDN1
Drilling standard - suction flange
NMNLPRDRLPN1
Nominal pressure - suction flange drilling
NMNLPRDIMPN1
Nominal pressure - suction flange dimension
FLNGSIZEDN1
Nominal diameter - suction flange
CNNSTDDIMDN2
Dimension standard - discharge flange
CNNSTDDRLDN2
Drilling standard - discharge flange
NMNLPRDRLPN2
Nominal pressure - discharge flange drilling
NMNLPRDIMPN2
Nominal pressure - discharge flange dimension
FLNGSIZEDN2
Nominal diameter - discharge flange
RTDFRQ
Rated frequency
MTRSIZE
Motor size
MTRCDE
Motor code
ELECON
Electrical connection
ELECONTYP
Electric connection type
ELECONPOS
Electric connection position
CASPOS
Discharge nozzle position
MOTPOS
Motor position
ELCONDIR
Electric connection orientation
SPRTFT
Support foot
VLTCSNGDRN
Volute casing drain