??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 19
HELP_VARIABLE
Company
ksb
Description
Etaseco Vertical - Standardised water pump with canned motor
Bill of material
Etaseco Vertical 65-040-125
CMPSIZE
Component size
APPLN
Application
RTDFRQ
Rated frequency
PRDCPT
Design concept
CNNSTDDIMDN1
Dimension standard - suction flange
CNNSTDDRLDN1
Drilling standard - suction flange
NMNLPRDRLPN1
Nominal pressure - suction flange drilling
NMNLPRDIMPN1
Nominal pressure - suction flange dimension
FLNGSIZEDN1
Nominal diameter - suction flange
CNNSTDDIMDN2
Dimension standard - discharge flange
CNNSTDDRLDN2
Drilling standard - discharge flange
NMNLPRDRLPN2
Nominal pressure - discharge flange drilling
NMNLPRDIMPN2
Nominal pressure - discharge flange dimension
FLNGSIZEDN2
Nominal diameter - discharge flange
MTRSIZE
Motor size
ELECON
Electrical connection
ELECONTYP
Electric connection type
ELCONDIR
Electric connection orientation
CASPOS
Discharge nozzle position
SPPRTFT
Support feet