??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TOYO
Description
ETH14-400W - Ball Screw Drive
Bill of material
ETH14-L05-50-M-M40-A1-
MODEL
Model
ETH14
BSB
Ball Screw Brand
T-Standard MIT
BSL
Ball Screw Lead
mm
STROKE
Stroke
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
MP
Motor Position
MB
Motor Brand
BRAKE
Brake
HS
Home Sensor
LS
Limit Sensor
NP
Nozzle Position
PIN
pin
NOTE
Note of Motor size
Motor length will be varied upon motor brand, please refer to the catalogue for detailed specification.
LMS
Limit maximum speed
3000 rpm/min
LSS
Line speed
250 mm/sec
ADD
Acceleration and deceleration
200 ms
RPA
Repeat positioning accuracy
±0.005 mm
MPW
Maximum portable weight
110 kg
L
Length of Actuator
440.0 mm
M
0 unit
N
4 unit
KG
7.2 kg