??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
ETS-06-FP1
Bill of material
ETS-06-02005-EM1NNNNN-M-FP1
MODEL
Model no.
ETS
A
Body size
06
B
Screw lead
C
Stroke length
POS
mm
Enter value for POS
mm
cm
inch
ft
D
Motor mounting method
E
Mounted motor specification
F
Motor capacity
G
Brake
H
Origin sensor
I
Limit Sensor
J
Option 1
K
Option 2
L
Special specifications
M : Magnetic slider (magnetic iron type sliding washer)'
INFOTEXT
Infotext
Dimensions
LL
216.000 mm
AA
65.000 mm
M
3.000
N
8.000
P
80.000 mm
W
Weight
2.000 kg