??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
ETS-17-FP1
Bill of material
ETS-17-05005-EM4NNNNN-FP1
MODEL
Model no.
ETS
A
Body size
17
B
Screw lead
C
Stroke length
POS
mm
Enter value for POS
mm
cm
inch
ft
D
Motor mounting method
E
Mounted motor specifications
F
Motor size
G
Brake
H
Origin sensor
I
Limit Sensor
J
Option 1
K
Option 2
INFOTEXT
Infotext
Dimensions
L
317.000 mm
AA
200.000 mm
M
0.000
N
4.000
P
200