??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
ETS210-A1
Bill of material
ETS-210-A1-100-50-M-N-N
MODEL
Model
ETS-210
C
Combination
A - Arm Type
CD
Combination Direction
1
SX
X Stroke
mm
Enter value for SX
X Stroke
mm
cm
inch
ft
POSX
X Position
mm
Enter value for POSX
X Position
mm
cm
inch
ft
SY
Y Stroke
mm
Enter value for SY
Y Stroke
mm
cm
inch
ft
POSY
Y Position
mm
Enter value for POSY
Y Position
mm
cm
inch
ft
MB
Motor Brand
BRAKE
Brake
N : None
SS
Sensor switch
L
Length
404.5 mm
A
Length
35 mm
M
Number Of Spaces
6
N
Number Of Holes
12
MSX
Maximum Speed X
500 mm/s
H
Height
313 mm
MSY
Maximum Speed Y
500 mm/s
INFOTEXT
Product Info
Product Info