??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
CKD
Description
ETS430-A4 - Ball Screw Drive
Bill of material
ETS-430-A4-100-50-M-N-N
MODEL
Model
ETS-430
C
Combination
A - Arm Type
CD
Combination Direction
4
SX
X Stroke
mm
Inserisci valore per SX
X Stroke
mm
cm
inch
ft
POSX
X Position
mm
Inserisci valore per POSX
X Position
mm
cm
inch
ft
SY
Y Stroke
mm
Inserisci valore per SY
Y Stroke
mm
cm
inch
ft
POSY
Y Position
mm
Inserisci valore per POSY
Y Position
mm
cm
inch
ft
MB
Motor Brand
BRAKE
Brake
N : None
SS
Sensor switch
L
Length
480 mm
A
Length
200 mm
M
Number Of Spaces
0
N
Number Of Holes
6
MSX
Maximum Speed X
1000 mm/s
H
Height
408 mm
MSY
Maximum Speed Y
1000 mm/s
INFOTEXT
Product Info
Product Info