??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
CKD
Description
ETS440-A3
Bill of material
ETS-440-A3-100-50-M-N-N
MODEL
Model
ETS-440
C
Combination
A - Arm Type
CD
Combination Direction
3
SX
X Stroke
mm
Enter value for SX
X Stroke
mm
cm
inch
ft
POSX
X Position
mm
Enter value for POSX
X Position
mm
cm
inch
ft
SY
Y Stroke
mm
Enter value for SY
Y Stroke
mm
cm
inch
ft
POSY
Y Position
mm
Enter value for POSY
Y Position
mm
cm
inch
ft
MB
Motor Brand
BRAKE
Brake
N : None
SS
Sensor switch
L
Length
480 mm
A
Length
200 mm
M
Number Of Spaces
0
N
Number Of Holes
6
MSX
Maximum Speed X
1000 mm/s
H
Height
433 mm
MSY
Maximum Speed Y
1000 mm/s
INFOTEXT
Product Info
Product Info