??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
ETS760-F1
Bill of material
ETS-760-F1-100-50-M-N-N
MODEL
ETS-760
C
Combination
F - XZ Type
CD
Combination Direction
1
SX
X Stroke
mm
Enter value for SX
X Stroke
mm
cm
inch
ft
POSX
X Position
mm
Enter value for POSX
X Position
mm
cm
inch
ft
SZ
Z Stroke
mm
Enter value for SZ
Z Stroke
mm
cm
inch
ft
POSZ
Z Position
mm
Enter value for POSZ
Z Position
mm
cm
inch
ft
MB
Motor Brand
BRAKE
Brake
SS
Sensor switch
mm
L
Length
511 mm
A
Length
50 mm
M
Number Of Spaces
1
N
Number Of Holes
6
MSX
Maximum Speed X
1000 mm/s
H
Height
470 mm
MSZ
Maximum Speed Z
500 mm/s
INFOTEXT
Product Info
Product Info