??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
ETS870-G1
Bill of material
ETS-870-G1-100-200-M-N-N
MODEL
Model
ETS-870
C
Combination
G - Gantry
CD
Combination Direction
1
SX
X Stroke
mm
Enter value for SX
X Stroke
mm
cm
inch
ft
POSX
X Position
mm
Enter value for POSX
X Position
mm
cm
inch
ft
SY
Y Stroke
mm
Enter value for SY
Y Stroke
mm
cm
inch
ft
POSY
Y Position
mm
Enter value for POSY
Y Position
mm
cm
inch
ft
MB
Motor Brand
BRAKE
Brake
N : None
SS
Sensor switch
L
Length
690 mm
A
Length
100 mm
M
Number Of Spaces
1
N
Number Of Holes
6
MSX
Maximum Speed X
1250 mm/s
H
Height
858 mm
MSY
Maximum Speed Y
1000 mm/s
P
Length
300 mm
B
Length
200 mm
J
Number Of Spaces
0 mm
K
Number Of Holes
4 mm
INFOTEXT
Product Info
Product Info