??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
CKD
Description
ETS880-P1
Bill of material
ETS-880-P1-100-50-M-N-N
MODEL
ETS-880
C
Combination
P - Polar Type
CD
Combination Direction
1
SX
X Stroke
mm
Enter value for SX
X Stroke
mm
cm
inch
ft
POSX
X Position
mm
Enter value for POSX
X Position
mm
cm
inch
ft
SZ
Z Stroke
mm
Enter value for SZ
Z Stroke
mm
cm
inch
ft
POSZ
Z Position
mm
Enter value for POSZ
Z Position
mm
cm
inch
ft
MB
Motor Brand
BRAKE
Brake
SS
Sensor switch
L
Length
690 mm
A
Length
100 mm
M
Number Of Spaces
1
N
Number Of Holes
6
MSX
Maximum Speed X
1250 mm/s
H
Height
831 mm
MSZ
Maximum Speed Z
250 mm/s
INFOTEXT
Product Info
Product Info