??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
ETV-14
Bill of material
ETV-14-40010-RM2XNNNN
MODEL
Model no.
ETV
A
Body size
14
B
Lead
C
Stroke length
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
D
Motor installation methods
E
Installation motor specifications
F
Motor size
G
Belt type
H
Origin sensor
I
Limit sensor
J
Option 1
K
Option 2
INFOTEXT
Product Info
Product Info
L
458 mm
AA
A
50 mm
M
1
N
6
P
250 mm