??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CHELIC
Description
EUB5-42M - Belt Drive
Bill of material
EUB5-X32-50-BW-42M-C3
MODEL
Model
EUB5
BT
Belt Type
Rubber belt
LEAD
Lead
32 mm
S
Stroke
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
MP
Motor Position
HS
Home Sensor
LS
Limit Sensor
NOTE
Note of Motor size
Motor length will be varied upon motor brand, please refer to the catalogue for detailed specification.
L
Length of Actuator
269 mm
KG
2.1 kg