??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Evan Industrial Hardware
Description
EV153-02 - PA Glass-fibre Bi-directional Flush Handle
Bill of material
EV153-02240001
CNSORDERNO
SKU
EV153-02240001
A
130 mm
B
60 mm
C
29.5 mm
D
3 mm
E
101 mm
F
123 mm
H
48 mm
I
41 mm
L
31 mm
M
120 mm
N
45 mm
COLOR
Color
Black