??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 16
HELP_VARIABLE
Company
Evan Industrial Hardware
Description
EV153-03 - Folding Handles
Bill of material
EV153-03250008
CNSORDERNO
SKU
POS
Position
A
mm
B
mm
C
65 mm
D
mm
E
mm
F
60 mm
H
H(Mounting Hole Distance)
mm
I
49 mm
HM
Handle material
COLOR
Color
ST
Surface Treatment
G
Type