??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
Evan Industrial Hardware
Description
EV153-12 - Zinc Alloy White Bronze Plating Or Chrome Flush Handle Type 02
Bill of material
EV153-12060001
CNSORDERNO
SKU
A
84 mm
B
130 mm
C
20 mm
D
11 mm
M
99 mm
N
33 mm
ST
Surface Treatment