??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 38
HELP_VARIABLE
Company
Evan Industrial Hardware
Description
EV195-02 - PF Star Knob Cam Latches
Bill of material
EV195-02000022
CNSORDERNO
SKU
A
a
mm
B
b
45.0 mm
C
c
mm
D
d
mm
E
e
12.0 mm
F
f
mm
H
h
12.0 mm
I
i
mm
J
j
20.0 mm
K
k
15.0 mm
L
l
G
g