??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Evan Industrial Hardware
Description
EV195-02 - PP Star Knob Cam Latches Type02
Bill of material
EV195-02000085
CNSORDERNO
SKU
A
a
40.0 mm
B
b
48.0 mm
C
c
18.0 mm
D
d
20.0 mm
E
e
11.0 mm
F
f
25.0 mm
H
h
29.0 mm
I
i
10.0 mm
J
j
G
g