??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Evan Industrial Hardware
Description
EV195-02 - Safety Lock Lever Latches With Key
Bill of material
EV195-02000175
CNSORDERNO
SKU
A
a
24.0 mm
B
b
mm
C
c
M19X1
D
d
16.0 mm
E
e
22.5 mm
F
f
mm
H
h
7.0 mm
I
i
mm
G
Type