??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Evan Industrial Hardware
Description
EV195-27 - Quarter Turn Lock Type11
Bill of material
EV195-27000706
CNSORDERNO
SKU
A
a
24.0 mm
B
b
20.0 mm
C
c
37.5±1 mm
FINISH
Finish