??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Evan Industrial Hardware
Description
EV195-27 - Push to Close Latches Type 02
Bill of material
EV195-27001498
CNSORDERNO
SKU
EV195-27001498
A
Length
41.5 mm
B
b
28.7 mm
C
c
19.0 mm
MATERIAL
Material
Zinc Alloy
FINISH
Finish
Bright Plated