??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Evan Industrial Hardware
Description
EV195-27 - Quarter Turn Lock Type05
Bill of material
EV197-27000655
CNSORDERNO
SKU
EV197-27000655
A
a
28.0 mm
B
b
18.0 mm
C
c
19.0 mm
MATERIAL
Material
316L Stainless Steel