??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Evan Industrial Hardware
Description
EV195-27 - Quarter Turn Lock Type06
Bill of material
EV195-27000658
CNSORDERNO
SKU
A
a
50 mm
B
b
18 mm
C
c
45 mm
D
Type
MATERIAL
Material
FINISH
Finish