??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Evan Industrial Hardware
Description
EV195-27 - Quarter Turn Lock Type18
Bill of material
EV195-27000862
CNSORDERNO
SKU
A
a
37.0 mm
B
b
18.0 mm
C
c
45 mm
FINISH
Finish