??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 80
HELP_VARIABLE
Company
Evan Industrial Hardware
Description
EV195-27 - Quarter Turn Lock Type22
Bill of material
EV195-27000917
CNSORDERNO
SKU
A
a
28 mm
B
b
18.0 mm
C
c
32 mm
D
d
E
e
MATERIAL
Material
Zinc Alloy
FINISH
Finish