??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Evan Industrial Hardware
Description
EV195-27 - Quarter Turn Lock Type24
Bill of material
EV195-27001624
CNSORDERNO
SKU
A
a
28 mm
B
b
18.0 mm
C
c
19 mm
D
d
FINISH
Finish