??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Evan Industrial Hardware
Description
EV195-27 - Quarter Turn Lock Type26
Bill of material
EV195-27001484
CNSORDERNO
SKU
A
a
30 mm
B
b
19.0 mm
C
c
42 mm
MATERIAL
Material
FINISH
Finish
Black Powder Coated