??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Evan Industrial Hardware
Description
EV195-27 - Quarter Turn Lock Type30
Bill of material
EV195-27001618
CNSORDERNO
SKU
EV195-27001618
A
a
18.5 mm
B
b
16.0 mm
C
c
10.0 mm
COLOR
Color
Grey