??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Evan Industrial Hardware
Description
EV257-02 - Minimum Level Alarm Column Level Indicators Type 02
Bill of material
EV257-02000331
CNSORDERNO
SKU
A
A(Mounting Hole Distance)
mm
B
C
16 mm
D
29 mm
E
32 mm
F
46 mm
H
mm
I
mm
J
37 mm
K
40 mm
L
l
mm
M
16 mm
N
20 mm
B1
B’-0.2(Mounting Aperture)
mm
A1
(A’±0.2)
mm
G
Type