??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Evan Industrial Hardware
Description
EV257-02 - Up To 90°C Temperature Measurement Column Level Indicators
Bill of material
EV257-02000321
CNSORDERNO
SKU
A
A(Mounting Hole Distance)
mm
B
C
20 mm
D
19.5 mm
E
30.5 mm
F
55 mm
H
mm
I
mm
J
20 mm
K
mm
L
l
13 mm
B1
B’-0.2(Mounting Aperture)
A1
(A’±0.2)
Q
(Maximum tightening torque)
12 Nm
G
Type