??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
VIPDO
Description
evc01
Bill of material
EVC01-d6
CODE
LX1
A
JG1
A1
CZ1
SUJ2
YD
58HRC~
CZ2
SUJ2
CZ3
A5052S
WD
-20~80 °
D
d
mm
TOLERANCE
d1
0 -0.009 mm
DD
D
12 mm
TOLERANCE1
D1
0 -0.013 mm
L
19.0 mm
TOLERANCE2
L1
±0.3 mm
H
28 mm
T
5 mm
P
3.5 mm
K
6.0 mm
T1
t
3.1 mm
PCD
P.C.D
20.0 mm
W
22 mm
F
\ mm
A
20 mm
MS
Maximum stroke
15 mm
NOBC
Number of ball columns
3 mm
Q
8.3 mm
ECCENTRIC
eccentric
0.012 mm
VERTICALITY
verticality
0.012 mm
C
210 mm
CO
Co
164 mm