피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
언어선택:
Deutsch
English
français
English (United States)
QA Seal Information
Catalog: ifm electronic
Created: 17.11.2023
Special features of the catalog:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ifm electronic
EVF515
ifm electronic
Connection technology
pre-wired cables / by the metre
jumper cables
jumper cables
Powered by
Download CAD models
Download CAD
Download PDF datasheet
Previews
3D
2D
CAD model selection
{ifm_electronic/280/280_010/280_010_020/280_010_020_010/evf515.prj},{NB=EVF515},{BN=EVF515},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{PREVIEW=../../../_pool_/d7/04/pc_evf511ab_01.png},{PRODUKTFOTO=../../../_pool_/d7/04/pc_evf511ab_01.png},{DESCRIPTIONSHORT=EVF515: Verbindungskabel; Betriebsspannung < 250 V AC; 5 m; MPPE; Gehäusewerksto},{DESCLONG=Verbindungskabel; Betriebsspannung < 250 V AC; 5 m; MPPE; Gehäusewerkstoffe PP halogenfrei; Dichtung: EPDM; IP 65; IP 67; IP 68; IP 69K; Silikonfrei ja; Halogenfrei ja; Vergoldete Kontakte ja},{MANUNAME=ifm electronic gmbh},{DATASHEET=DATASHEET},{MANUTYPEDESC=VDOAH040VAP0005P04STAH040VAP},{ERPGRSUPPLIER=L1},{DELTIME=2.0},{ARTICLE_STATUS=false},{ORDERUNIT=PCE},{CONTENTUNIT=}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Selectable products: 1
HELP_VARIABLE
Company
ifm electronic
Description
EVF515 - jumper cables
Bill of material
EVF515
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
EVF515: Connection cable; Operating voltage < 250 V AC; 5 m; MPPE; housing mater
DESCLONG
Long Description
Connection cable; Operating voltage < 250 V AC; 5 m; MPPE; housing materials PP Halogen-free; Sealing: EPDM; IP 65; IP 67; IP 68; IP 69K; Free from silicone yes; Halogen-free yes; Gold-plated contacts yes
BN
Bestellnummer
EVF515
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet