??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
evx01
Bill of material
EVX01-3-L10
CODE
LX1
AA
CZ1
SUJ2
CZ2
C3604
YD
58HRC~
S
mm
L
mm
D
4.8 mm
D1
3.2 mm
B
1.0 mm