??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ewr1601_0 - Bel Power Solutions
Bill of material
EWR1601-0
PN
Part Number
EWR1601-0
DESC
Description
DIN Rail DC-DC Power Supply, Power 120W, Output 24.7VDC, 5A, Input 66-150VDC
POWER
Power
120 W
VIN
Voltage Input
66-150 VDC
OV
Output Voltage
24,7 VDC
OC
Output Current
5 A
OT
Operating Temperature
-40 to 70 °C