??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
WISKA
Description
EX-EMVS-LT - EX-EMVS LT, LowTemp
Bill of material
WISKA EX-EMVS 20 LT 10109792
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
D
Connection thread size
mm
TL
Total length
L
Screw-in thread length
mm
SW1
Key width
mm
E1
Width across corners
mm
CNSMAT
material
Screw: brass nickel-plated / sealing gasket: EPDM
SGE
Protection class to EN 60 529
IP66 / IP68
EX
Type for Protection
Ex e / Ex tb
BS
Certificate
IECEx / ATEX / PESO (P426233/6)
ETEMP
Temperature range
-60°C to 120°C
CNSQUANTITY
Packing unit
VPE
INFO
Website
HTML
WEIGHT
Weight
kg