??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
WISKA
Description
EX-EVSG - ATEX stop ends, EX-EVSG, polyamide, metric
Bill of material
WISKA EX-EVSG 25 RAL 9005 10065303
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
RAL
RAL Colour
RAL 9005
D
Connection thread size
mm
TL
Total length
mm
L
Screw-in thread length
15.0 mm
SW1
Key width
mm
SW2
Key width
mm
E1
Width across corners
mm
E2
Width across corners
mm
CNSMAT
material
Screw: PA / sealing gasket: EPDM
SGE
Protection class to EN 60 529
IP68
EX
Type for Protection
Ex eb / Ex tb
BS
Certificate
IECEx / ATEX / PESO (P426233/2)
ETEMP
Temperature range
-40°C to 75°C
CNSQUANTITY
Packing unit
VPE
WEIGHT
Weight
kg
INFO
Website
HTML