??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
WISKA
Description
EX-KEM - ATEX enlargement adaptors, EX-KEM, polyamide, metric-metric
Bill of material
WISKA EX-KEM 20/25 RAL 9005 10064743
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
RAL
RAL Colour
RAL 9005
DA
Connection thread size, outer thread
mm
DI
Connection thread size, inner thread
mm
TL
Total length
mm
L
Screw-in thread length
mm
SW
Key width
mm
E1
Width across corners
mm
CNSMAT
material
PA-GF
SGE
Protection class to EN 60 529
IP66
EX
Type for Protection
Ex eb / Ex tb
BS
Certificate
IECEx / ATEX / PESO (P426233/3)
ETEMP
Temperature range
-20°C to 70°C
CNSQUANTITY
Packing unit
VPE
INFO
Website
HTML
WEIGHT
Weight
kg