??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 2
HELP_VARIABLE
Company
Festo
Description
EXCH (m) - Planar surface gantry, Modular system
Bill of material
1923050 EXCH-40-200-200-KF-W-B-L-T0-DE
TNR
Part number
TYP
Type
EXCH
BG
Size
XHUB
Stroke of the X-axis
mm
Enter value for XHUB
Stroke of the X-axis
mm
cm
inch
ft
XHUBST
x Extended position
mm
Enter value for XHUBST
x Extended position
mm
cm
inch
ft
YHUB
Stroke of the Y-axis
mm
Enter value for YHUB
Stroke of the Y-axis
mm
cm
inch
ft
YHUBST
y Extended position
mm
Enter value for YHUBST
y Extended position
mm
cm
inch
ft
ZHUBST
z-Ausfahrstellung
mm
MOT
Motor type
ANMO
Motor attachment position
ANS
Energy chain connection side
L
ANB
Attachment components
STE
Control system
MEH
Multi-axis controller
MOR
Motor controller
SIC
Safety engineering
BED
Operator terminal
LEI
Cable length
MON
Mounting kit
DOK
Language documentation
B1
mm
B2
mm
B3
mm
B4
mm
B5
mm
B6
mm
B7
mm
B8
mm
B9
0.000 mm
B10
mm
B11
mm
B12
mm
B13
27.000 mm
B14
mm
B15
85.000 mm
B16
mm
B17
mm
B18
mm
D1
mm
D2
mm
D3
Thread
D4
mm
D5
6.000 mm
D6
mm
D7
mm
H1
mm
H2
mm
H3
0.000 mm
H4
mm
H5
mm
H6
0.000 mm
H7
mm
L1
mm
L2
mm
L3
mm
L4
mm
L5
mm
L6
mm
L7
30.500 mm
L8
mm
L9
mm
L10
mm
L11
mm
L12
mm
L13
mm
L14
mm
L15
mm
L16
12.000 mm
L17
mm
L18
mm
L19
mm
L20
mm
L21
mm
L22
mm
SW
mm
T1
mm
T2
mm
T3
mm
T4
7.000 mm
T5
mm
T6
mm
CNSMASSEXACT
Weight
kg