??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Festo
Description
EXPT - parallel kinematic system
Bill of material
569799 EXPT-95-E4-T0-HHH
TNR
Part number
TYP
Type
EXPT
INFO
Valid until
Información
ARB
Working space
ANT
Drive
MOT
Motor
ANB
Attachments
ANTHUB
Drive stroke
mm
ANMO
Motor attachment position
PAR
Particle protection
STE
Control system
MEH
Multi-axis controller
BED
Control terminal
LEI
Cable length
VOR
Preset
HUBST
Axes stroke position
mm
Enter value for HUBST
Axes stroke position
mm
cm
inch
ft
W
Rotation angle
°
SCREWS
Screws switch on/off
ARBS
Working space switch on/off
A
mm
B1
mm
B2
107.200 mm
B3
93.500 mm
B4
87.200 mm
B5
51.000 mm
B6
12.300 mm
B7
11.000 mm
D1
mm
D2
mm
D3
mm
E
mm
F
mm
G
mm
H
mm
H1
mm
H2
mm
H3
mm
H4
mm
H5
mm
H6
mm
H7
100.000 mm
I
mm
J
mm
L1
mm
L2
Frame length
mm
L3
mm
L4
mm
L5
mm
L6
mm
L7
mm
CNSMASSEXACT
Weight
kg