??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Wippermann
Description
Extended pin - extended pin, one side, type F stainless steel, ASA
Bill of material
1331 0040 1301
CNSORDERNO
Article number
1331 0040 1301
INFO
PDF Catalog
PDF Catalog
AUS
Version
Standard chain stainless steel
WIP
Wip
40 RF
ISO
40
P
Pitch
12.700 mm
B1
Inner width min.
7.85 mm
B2
Inner link width max.
11.15 mm
B3
Outer plate width min.
11.28 mm
D1
Roller Ø max.
7.95 mm
D2
Pin Ø max.
3.96 mm
G
Plate height max.
12.0 mm
L1
Width over pin max.
17.8 mm
DZ
Attachment dimension
5.0 mm
LZ
Attachment dimension
15.0 mm
FZ
Attachment dimension
22.2 mm
ECLASS
eClass No.
23-17-04-06
ZTNR
Customs Tariff No.
73151190