??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CHELIC
Description
EZTB630_F - Multi Axis Belt Type
Bill of material
EZTB630-F1-550-50-M-C-001
MODEL
Model
EZTB630
COMBINATION
Combination
CD
Combaination Direction
XSTROKE
X Stroke
mm
Enter value for XSTROKE
X Stroke
mm
cm
inch
ft
XPOS
X Position
mm
Enter value for XPOS
X Position
mm
cm
inch
ft
ZSTROKE
Z Stroke
mm
Enter value for ZSTROKE
Z Stroke
mm
cm
inch
ft
ZPOS
Z Position
mm
Enter value for ZPOS
Z Position
mm
cm
inch
ft
MB
Motor Brand
DM
Deliverry Methode
SON
Special Order No.
L
911.5 mm
A
100 mm
M
3 mm
N
10 mm
H
447 mm